IESNA:LM-63-2002
[TEST]P1434983
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-850-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (182) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29759.9
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4368.9 4375.5 4302.6 4110.3 3991.0 3991.0 4103.7 4223.0 4408.6 4620.8 5064.9 5655.0 6185.3 6642.8 7080.3 7524.5 7935.5 8346.6 
8770.8 9055.9 9168.6 9148.7 9042.7 8678.0 8346.6 8134.4 7955.4 7551.0 6748.8 4832.9 2366.7 1007.7 702.7 537.0 404.4 
271.8 139.2 0.0 
4368.9 4375.5 4289.3 4103.7 3984.3 3991.0 4097.0 4216.4 4402.0 4627.4 5045.1 5621.8 6165.4 6636.1 7100.2 7537.8 7975.3 8406.2 
8810.6 9135.5 9281.3 9254.8 9188.5 8757.6 8426.1 8160.9 7948.8 7504.6 6649.4 4832.9 2426.4 1014.3 716.0 550.2 417.7 
278.4 139.2 0.0 
4368.9 4349.0 4282.7 4136.8 4024.1 4024.1 4136.8 4276.0 4474.9 4707.0 5111.4 5694.8 6264.9 6821.8 7332.2 7842.7 8386.3 8850.4 
9360.9 9738.8 9931.0 9964.2 9984.1 9778.5 9314.5 8910.1 8611.7 8147.7 7219.5 5290.4 2903.7 1239.7 815.4 616.5 464.1 
311.6 165.7 0.0 
4368.9 4375.5 4329.1 4229.6 4136.8 4136.8 4256.1 4428.5 4620.8 4886.0 5237.3 5820.7 6523.4 7153.2 7677.0 8286.9 8863.7 9506.7 
10043.7 10527.7 10806.1 10932.1 10938.7 10932.1 10806.1 10408.3 9838.2 9195.1 8214.0 6284.8 3712.5 1644.1 967.9 722.6 543.6 
377.9 198.9 0.0 
4368.9 4362.2 4355.6 4315.8 4276.0 4282.7 4395.4 4594.3 4826.3 5091.5 5456.1 5979.8 6689.2 7531.1 8180.8 8817.3 9553.1 10242.6 
10879.0 11363.0 11760.8 12079.0 12125.4 12344.2 12523.2 12450.2 12171.8 11595.0 10421.6 8366.4 5608.6 2844.1 1352.4 908.2 
649.7 417.7 212.1 0.0 
4368.9 4382.1 4408.6 4448.4 4468.3 4514.7 4614.1 4813.0 5078.2 5422.9 5853.9 6351.1 6974.3 7836.1 8790.7 9612.8 10361.9 11084.5 
11654.7 12092.2 12503.3 12881.1 12980.6 13351.8 13875.6 14240.2 14293.2 14054.6 13378.4 11561.9 8393.0 4965.5 2280.6 1166.8 
782.3 470.7 218.8 0.0 
4368.9 4395.4 4468.3 4574.4 4667.2 4786.5 4945.6 5151.1 5429.6 5853.9 6384.2 6961.0 7623.9 8465.9 9427.2 10468.0 11316.6 11906.6 
12244.7 12516.5 12728.7 12934.2 13027.0 13285.5 13703.2 13975.0 14028.1 13378.4 12138.6 10421.6 7981.9 4998.7 2598.8 1345.8 
755.8 470.7 192.3 0.0 
4368.9 4395.4 4494.8 4647.3 4819.7 5045.1 5290.4 5575.4 5913.5 6390.9 6967.6 7610.7 8366.4 9321.1 10401.7 11575.1 12390.6 
12887.8 13206.0 13338.6 13411.5 13491.1 13497.7 13696.6 13663.4 13272.3 12304.4 10839.3 9135.5 6914.6 4481.6 2585.5 1564.6 
1060.7 782.3 570.1 251.9 0.0 
4368.9 4421.9 4541.2 4720.2 4939.0 5230.7 5542.3 5933.4 6410.7 6987.5 7677.0 8465.9 9440.4 10673.5 11972.9 13099.9 13968.4 
14525.3 14909.8 15155.1 15426.9 15619.1 15645.7 15718.6 15320.8 14339.6 12901.0 10991.7 8664.8 5966.6 3619.7 2320.3 1557.9 
1113.8 822.1 596.7 285.1 0.0 
4368.9 4415.3 4541.2 4733.5 4972.1 5270.5 5615.2 6026.2 6510.2 7140.0 7862.6 8697.9 9778.5 11064.7 12443.6 13683.3 14545.2 
15168.3 15605.9 15890.9 16142.9 16229.1 16348.4 16268.8 15818.0 14750.7 12967.3 10773.0 8227.2 5575.4 3427.5 2227.5 1491.6 
1047.5 782.3 583.4 311.6 0.0 
4368.9 4415.3 4547.8 4733.5 4972.1 5257.2 5621.8 6046.1 6536.7 7166.5 7895.8 8704.6 9791.8 10978.5 12304.4 13378.4 14213.7 
14657.9 14909.8 15002.6 14982.7 14810.3 14783.8 14492.1 13756.2 12463.5 10739.8 8625.0 6496.9 4342.3 2784.4 1843.0 1312.6 
948.0 682.8 537.0 251.9 0.0 
4368.9 4415.3 4561.1 4740.1 4965.5 5257.2 5582.1 5979.8 6457.1 7007.4 7637.2 8399.6 9241.5 10236.0 11336.5 12271.2 12848.0 
13066.8 12993.9 12748.6 12317.6 11767.4 11641.4 11038.1 10070.2 8903.4 7511.2 5867.1 4362.2 3009.8 2108.2 1584.5 1193.3 868.5 
623.2 470.7 198.9 0.0 
4368.9 4421.9 4547.8 4720.2 4925.7 5184.3 5476.0 5807.5 6172.1 6589.7 7073.7 7584.2 8134.4 8751.0 9506.7 10076.9 10315.5 
10202.8 9765.3 9089.1 8366.4 7551.0 7338.9 6682.6 5820.7 4832.9 3911.4 3109.2 2439.7 1982.2 1677.3 1412.1 1140.3 881.7 656.3 
490.6 225.4 0.0 
4368.9 4402.0 4494.8 4627.4 4779.9 4912.5 5038.4 5157.8 5283.7 5422.9 5568.8 5674.9 5747.8 5820.7 5887.0 5920.2 5853.9 5641.7 5190.9 
4627.4 3951.2 3328.0 3208.7 2830.8 2466.2 2187.7 1975.6 1809.9 1677.3 1557.9 1432.0 1286.1 1113.8 954.7 815.4 656.3 305.0 0.0 
4368.9 4395.4 4455.0 4521.3 4554.5 4561.1 4567.7 4541.2 4508.1 4455.0 4435.1 4455.0 4488.2 4488.2 4481.6 4415.3 4282.7 4063.9 3752.3 
3361.2 2917.0 2486.1 2413.1 2154.6 1915.9 1756.8 1624.2 1524.8 1438.6 1359.1 1272.9 1166.8 1034.2 881.7 709.4 523.7 245.3 0.0 
4368.9 4388.7 4408.6 4395.4 4322.4 4256.1 4170.0 4063.9 4017.5 4017.5 4030.7 4024.1 3984.3 3884.9 3765.6 3599.8 3400.9 3162.3 2897.1 
2618.7 2366.7 2148.0 2114.8 1949.1 1776.7 1650.7 1544.7 1438.6 1332.5 1199.9 1093.9 961.3 841.9 702.7 510.5 318.2 185.6 0.0 
4368.9 4355.6 4315.8 4216.4 4103.7 3971.1 3858.4 3825.2 3831.9 3825.2 3798.7 3739.0 3626.3 3467.2 3294.9 3096.0 2890.5 2685.0 2499.3 
2333.6 2161.2 2008.7 1988.9 1922.6 1843.0 1743.6 1637.5 1511.5 1378.9 1253.0 1146.9 1040.8 921.5 762.4 543.6 358.0 185.6 0.0 
4368.9 4355.6 4262.8 4116.9 3964.5 3818.6 3765.6 3778.8 3778.8 3739.0 3659.5 3520.3 3354.5 3162.3 2970.0 2791.0 2592.1 2426.4 2280.6 
2088.3 2041.9 1995.5 1982.2 1982.2 1962.3 1882.8 1763.5 1597.7 1478.4 1405.5 1372.3 1325.9 1233.1 1040.8 716.0 490.6 305.0 0.0 
4368.9 4322.4 4189.9 3997.6 3818.6 3705.9 3705.9 3725.8 3705.9 3639.6 3500.4 3314.8 3122.5 2910.4 2711.5 2532.5 2353.5 2174.5 1995.5 
1949.1 1929.2 1915.9 1915.9 1909.3 1882.8 1790.0 1604.3 1498.3 1451.9 1425.3 1372.3 1312.6 1206.6 1027.6 775.7 556.9 391.1 0.0 
4368.9 4315.8 4170.0 3957.8 3752.3 3679.4 3705.9 3712.5 3672.8 3573.3 3394.3 3195.4 2956.8 2738.0 2532.5 2346.8 2167.9 1929.2 1836.4 
1803.2 1809.9 1823.1 1809.9 1776.7 1736.9 1591.1 1458.5 1405.5 1372.3 1345.8 1286.1 1226.5 1093.9 888.4 696.1 543.6 351.4 0.0 
4368.9 4322.4 4150.1 3924.7 3739.0 3672.8 3699.3 3719.2 3666.1 3546.8 3354.5 3129.1 2877.2 2645.2 2439.7 2247.4 2048.5 1829.7 1750.2 
1710.4 1736.9 1743.6 1736.9 1717.0 1630.9 1538.0 1418.7 1372.3 1352.4 1332.5 1306.0 1312.6 1100.5 914.9 656.3 503.8 298.3 0.0 
4368.9 4302.6 4130.2 3911.4 3705.9 3639.6 3679.4 3692.6 3646.2 3520.3 3334.6 3115.9 2857.3 2631.9 2433.0 2240.8 2022.0 1809.9 1743.6 
1703.8 1723.7 1710.4 1710.4 1697.2 1597.7 1531.4 1405.5 1365.7 1345.8 1325.9 1292.8 1279.5 1040.8 841.9 669.6 510.5 311.6 0.0 
